4.2.18 Hysteresis
| Name: | HYSTERESIS |
| Offset: | 0x1400 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HYSTERESIS[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | x | x | |||||||
Bits 1:0 – HYSTERESIS[1:0] Channel-n Hysteresis
| Value | Hysteresis |
|---|---|
| 0 | 50% |
| 1 | 25% |
| 2 | 12.5% |
| 3 | 6.25% |