4.2.4 Device Features
| Name: | DFT |
| Offset: | 0x0002 |
| Reset: | 0x15 |
| Property: | R |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ED[1:0] | SAVE | ||||||||
| Access | R | R | R | ||||||
| Reset | 1 | 0 | 1 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SHIELD[1:0] | LUMP | LP | FREQHOP | ||||||
| Access | R | R | R | R | R | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| KEY | |||||||||
| Access | R | ||||||||
| Reset | 1 |
Bits 20:19 – ED[1:0] This device supports the Error Detection feature
| Value | Algorithm |
|---|---|
| 2 | 16-bit CRC CCIT Algorithm is used to validate the configurations |