4.2.22 Device Control Bits Priority
The device is designed to prohibit simultaneous writing of the SMCFG, SAVE, RESET bits. By their assigned priority, other bits will be reset to zero (Refer to the Priority table).
For example, when these three bits are set to ‘1’ concurrently, the
SMCFG command will prioritize and execute. The remaining two bits will be disregarded
and not executed.
| Register | Priority Number |
|---|---|
| SMCFG | 0 |
| SAVE | 1 |
| RESET | 2 |
Note: Priority Number ‘
0’ is the highest
priority.