8.2.135 GMAC Transmit Queue Segment Allocation Register

Name: GMAC_TQSA
Offset: 0x5A0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  SEGALLOCQ5[2:0] SEGALLOCQ4[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
  SEGALLOCQ3[2:0] SEGALLOCQ2[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  SEGALLOCQ1[2:0] SEGALLOCQ0[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 0:2, 4:6, 8:10, 12:14, 16:18, 20:22 – SEGALLOCQx Segment Allocation for Qx

Number of segments allocated to Qx. This should be entered as a log 2; for example, entering a value of 2 grants 4 segments. A maximum of 16 segments can be granted.