8.2.288 GMAC Express MAC Receive Buffer Data Control Register

Name: GMAC_EMAC_RXBDCTRL
Offset: 0x14D0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TSMODE[1:0]     
Access R/WR/W 
Reset 00 

Bits 5:4 – TSMODE[1:0] Receive Descriptor Timestamp Insertion Mode

ValueNameDescription
0 DISABLE

Timestamp insertion disable.

1 PTPEVENT

Timestamp inserted for PTP Event Frames only.

2 PTPALL

Timestamp inserted for All PTP Frames only.

3 ALL

Timestamp inserted for All Frames.