8.2.298 GMAC Express MAC ENST On Time Queue Register

Name: GMAC_EMAC_ENST_ON
Offset: 0x1820
Reset: 0x0001FFFF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ON_TIME[16] 
Access R/W 
Reset 1 
Bit 15141312111098 
 ON_TIME[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 ON_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 16:0 – ON_TIME[16:0] Time for which the Queue is to be open

Defines the seconds for the time for which the queue is open.