8.2.299 GMAC Express MAC ENST Off Time Queue Register

Name: GMAC_EMAC_ENST_OFF
Offset: 0x1840
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        OFF_TIME[16] 
Access R/W 
Reset 0 
Bit 15141312111098 
 OFF_TIME[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 OFF_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16:0 – OFF_TIME[16:0] Time for which the Queue is to be Blocked

Defines the seconds for the time for which the queue is blocked.