8.2.314 GMAC Express MAC Screening Type 2 Rate Status Register
This register manages the traffic policing function relevant to the 802.1Qci standard and associated to type 2 screener.
Name: | GMAC_EMAC_SCR2_RATE_STATUS |
Offset: | 0x1B80 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EXCESS_RATE_R1 | EXCESS_RATE_R0 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 0, 1 – EXCESS_RATE_Rx Excessive Screener Rate Register
Value | Description |
---|---|
0 | No excessive rate in screener since the last read of GMAC_EMAC_SCR2_RATE_STATUS. |
1 | A screener rate limiting mechanism has been triggered since the last read of GMAC_EMAC_SCR2_RATE_STATUS. |