6.6.10 CSI D-PHY Receive Status Register

Name: CSI_PHY_RX
Offset: 0x48
Reset: 0x00010000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       PHY_RXCLKACTIVEHSPHY_RXULPSSCLKNOT 
Access RR 
Reset 01 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PHY_RXULPSESC_3PHY_RXULPSESC_2PHY_RXULPSESC_1PHY_RXULPSESC_0 
Access RRRR 
Reset 0000 

Bit 17 – PHY_RXCLKACTIVEHS D-PHY Receives a DDR Clock

ValueDescription
0No DDR clock received.
1The D-PHY clock lane is actively receiving a DDR clock.

Bit 16 – PHY_RXULPSSCLKNOT Clock Lane Power Status

ValueDescription
0The D-PHY Clock Lane module has entered ULP mode.
1Clock Lane is not in ULP mode.

Bit 3 – PHY_RXULPSESC_3 Data Lane 3 Ultra-Low-Power Status

ValueDescription
0Data lane 3 module is not in ULP mode.
1Data lane 3 module has entered ULP mode.

Bit 2 – PHY_RXULPSESC_2 Data Lane 2 Ultra-Low-Power Status

ValueDescription
0Data lane 2 module is not in ULP mode.
1Data lane 2 module has entered ULP mode.

Bit 1 – PHY_RXULPSESC_1 Data Lane 1 Ultra-Low-Power Status

ValueDescription
0Data lane 1 module is not in ULP mode.
1Data lane 1 module has entered ULP mode.

Bit 0 – PHY_RXULPSESC_0 Data Lane 0 Ultra-Low-Power Status

ValueDescription
0Data lane 0 module is not in ULP mode.
1Data lane 0 module has entered ULP mode.