6.6.36 CSI Frame CRC Fatal Error Interrupt Force Register

Name: CSI_INT_FORCE_CRC_FRAME_FATAL
Offset: 0x2A8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ERR_FRAME_DATA_VC15ERR_FRAME_DATA_VC14ERR_FRAME_DATA_VC13ERR_FRAME_DATA_VC12ERR_FRAME_DATA_VC11ERR_FRAME_DATA_VC10ERR_FRAME_DATA_VC9ERR_FRAME_DATA_VC8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ERR_FRAME_DATA_VC7ERR_FRAME_DATA_VC6ERR_FRAME_DATA_VC5ERR_FRAME_DATA_VC4ERR_FRAME_DATA_VC3ERR_FRAME_DATA_VC2ERR_FRAME_DATA_VC1ERR_FRAME_DATA_VC0 
Access RRRRRRRR 
Reset 00000000 

Bit 15 – ERR_FRAME_DATA_VC15 Force ERR_FRAME_DATA_VC15 (cleared on read)

Bit 14 – ERR_FRAME_DATA_VC14 Force ERR_FRAME_DATA_VC14 (cleared on read)

Bit 13 – ERR_FRAME_DATA_VC13 Force ERR_FRAME_DATA_VC13 (cleared on read)

Bit 12 – ERR_FRAME_DATA_VC12 Force ERR_FRAME_DATA_VC12 (cleared on read)

Bit 11 – ERR_FRAME_DATA_VC11 Force ERR_FRAME_DATA_VC11 (cleared on read)

Bit 10 – ERR_FRAME_DATA_VC10 Force ERR_FRAME_DATA_VC10 (cleared on read)

Bit 9 – ERR_FRAME_DATA_VC9 Force ERR_FRAME_DATA_VC9 (cleared on read)

Bit 8 – ERR_FRAME_DATA_VC8 Force ERR_FRAME_DATA_VC8 (cleared on read)

Bit 7 – ERR_FRAME_DATA_VC7 Force ERR_FRAME_DATA_VC7 (cleared on read)

Bit 6 – ERR_FRAME_DATA_VC6 Force ERR_FRAME_DATA_VC6 (cleared on read)

Bit 5 – ERR_FRAME_DATA_VC5 Force ERR_FRAME_DATA_VC5 (cleared on read)

Bit 4 – ERR_FRAME_DATA_VC4 Force ERR_FRAME_DATA_VC4 (cleared on read)

Bit 3 – ERR_FRAME_DATA_VC3 Force ERR_FRAME_DATA_VC3 (cleared on read)

Bit 2 – ERR_FRAME_DATA_VC2 Force ERR_FRAME_DATA_VC2 (cleared on read)

Bit 1 – ERR_FRAME_DATA_VC1 Force ERR_FRAME_DATA_VC1 (cleared on read)

Bit 0 – ERR_FRAME_DATA_VC0 Force ERR_FRAME_DATA_VC0 (cleared on read)