6.6.2 CSI Reset Control Register

Name: CSI_CSI2_RESETN
Offset: 0x8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CSI2_RESETN 
Access R/W 
Reset 0 

Bit 0 – CSI2_RESETN Internal Controller Logic Reset

ValueDescription
0Resets the internal controller logic.
1CSI exits Reset state.