6.6.22 CSI D-PHY Interrupt Status Register

Reading CSI_INT_ST_PHY does not clear the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: No event occurred since the last read of the register.

1: An event occurred since the last read of the register.

Name: CSI_INT_ST_PHY
Offset: 0x110
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PHY_ERRESC_3PHY_ERRESC_2PHY_ERRESC_1PHY_ERRESC_0 
Access RRRR 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PHY_ERRSOTHS_3PHY_ERRSOTHS_2PHY_ERRSOTHS_1PHY_ERRSOTHS_0 
Access RRRR 
Reset 0000 

Bit 19 – PHY_ERRESC_3 Start of Transmission Error on Data Lane 3 (synchronization can still be achieved) (cleared on read)

Bit 18 – PHY_ERRESC_2 Start of Transmission Error on Data Lane 2 (synchronization can still be achieved) (cleared on read)

Bit 17 – PHY_ERRESC_1 Start of Transmission Error on Data Lane 1 (synchronization can still be achieved) (cleared on read)

Bit 16 – PHY_ERRESC_0 Start of Transmission Error on Data Lane 0 (synchronization can still be achieved) (cleared on read)

Bit 3 – PHY_ERRSOTHS_3 Start of Transmission Error on Data Lane 3 (no synchronization achieved) (cleared on read)

Bit 2 – PHY_ERRSOTHS_2 Start of Transmission Error on Data Lane 2 (no synchronization achieved) (cleared on read)

Bit 1 – PHY_ERRSOTHS_1 Start of Transmission Error on Data Lane 1 (no synchronization achieved) (cleared on read)

Bit 0 – PHY_ERRSOTHS_0 Start of Transmission Error on Data Lane 0 (no synchronization achieved) (cleared on read)