6.6.44 CSI ECC Corrected Interrupt Mask Register

Name: CSI_INT_MSK_ECC_CORRECT
Offset: 0x2D4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ERR_ECC_CORRECTED_VC15ERR_ECC_CORRECTED_VC14ERR_ECC_CORRECTED_VC13ERR_ECC_CORRECTED_VC12ERR_ECC_CORRECTED_VC11ERR_ECC_CORRECTED_VC10ERR_ECC_CORRECTED_VC9ERR_ECC_CORRECTED_VC8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ERR_ECC_CORRECTED_VC7ERR_ECC_CORRECTED_VC6ERR_ECC_CORRECTED_VC5ERR_ECC_CORRECTED_VC4ERR_ECC_CORRECTED_VC3ERR_ECC_CORRECTED_VC2ERR_ECC_CORRECTED_VC1ERR_ECC_CORRECTED_VC0 
Access RRRRRRRR 
Reset 00000000 

Bit 15 – ERR_ECC_CORRECTED_VC15 Mask for ERR_ECC_CORRECTED_VC15 (cleared on read)

Bit 14 – ERR_ECC_CORRECTED_VC14 Mask for ERR_ECC_CORRECTED_VC14 (cleared on read)

Bit 13 – ERR_ECC_CORRECTED_VC13 Mask for ERR_ECC_CORRECTED_VC13 (cleared on read)

Bit 12 – ERR_ECC_CORRECTED_VC12 Mask for ERR_ECC_CORRECTED_VC12 (cleared on read)

Bit 11 – ERR_ECC_CORRECTED_VC11 Mask for ERR_ECC_CORRECTED_VC11 (cleared on read)

Bit 10 – ERR_ECC_CORRECTED_VC10 Mask for ERR_ECC_CORRECTED_VC10 (cleared on read)

Bit 9 – ERR_ECC_CORRECTED_VC9 Mask for ERR_ECC_CORRECTED_VC9 (cleared on read)

Bit 8 – ERR_ECC_CORRECTED_VC8 Mask for ERR_ECC_CORRECTED_VC8 (cleared on read)

Bit 7 – ERR_ECC_CORRECTED_VC7 Mask for ERR_ECC_CORRECTED_VC7 (cleared on read)

Bit 6 – ERR_ECC_CORRECTED_VC6 Mask for ERR_ECC_CORRECTED_VC6 (cleared on read)

Bit 5 – ERR_ECC_CORRECTED_VC5 Mask for ERR_ECC_CORRECTED_VC5 (cleared on read)

Bit 4 – ERR_ECC_CORRECTED_VC4 Mask for ERR_ECC_CORRECTED_VC4 (cleared on read)

Bit 3 – ERR_ECC_CORRECTED_VC3 Mask for ERR_ECC_CORRECTED_VC3 (cleared on read)

Bit 2 – ERR_ECC_CORRECTED_VC2 Mask for ERR_ECC_CORRECTED_VC2 (cleared on read)

Bit 1 – ERR_ECC_CORRECTED_VC1 Mask for ERR_ECC_CORRECTED_VC1 (cleared on read)

Bit 0 – ERR_ECC_CORRECTED_VC0 Mask for ERR_ECC_CORRECTED_VC0 (cleared on read)