6.6.7 CSI Data Identifier Virtual Channel
Register 2
Name:
CSI_DATA_IDS_VC_2
Offset:
0x34
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
DI7_VCX_0_1[1:0]
DI7_VC[1:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
23
22
21
20
19
18
17
16
DI6_VCX_0_1[1:0]
DI6_VC[1:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
DI5_VCX_0_1[1:0]
DI5_VC[1:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
DI4_VCX_0_1[1:0]
DI4_VC[1:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bits 27:26 – DI7_VCX_0_1[1:0] Virtual Channel
Extension for Programmed Data ID 7
Bits 25:24 – DI7_VC[1:0] Virtual Channel
Extension for Programmed Data ID 7
Bits 19:18 – DI6_VCX_0_1[1:0] Virtual Channel
Extension for Programmed Data ID 6
Bits 17:16 – DI6_VC[1:0] Virtual Channel
Extension for Programmed Data ID 6
Bits 11:10 – DI5_VCX_0_1[1:0] Virtual Channel
Extension for Programmed Data ID 5
Bits 9:8 – DI5_VC[1:0] Virtual Channel
Extension for Programmed Data ID 5
Bits 3:2 – DI4_VCX_0_1[1:0] Virtual Channel
Extension for Programmed Data ID 4
Bits 1:0 – DI4_VC[1:0] Virtual Channel Extension
for Programmed Data ID 4
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.