6.6.5 CSI Data Identifier Register 2

Name: CSI_DATA_IDS_2
Offset: 0x14
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   DI7_DT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   DI6_DT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   DI5_DT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   DI4_DT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – DI7_DT[5:0] Data Type for Programmed Data Identifier 7

Bits 21:16 – DI6_DT[5:0] Data Type for Programmed Data Identifier 6

Bits 13:8 – DI5_DT[5:0] Data Type for Programmed Data Identifier 5

Bits 5:0 – DI4_DT[5:0] Data Type for Programmed Data Identifier 4