6.6.16 CSI D-PHY Fatal Error Interrupt Status Register
Interrupt sources related to loss of synchronization in the D-PHY. Packet discarded.
Reading CSI_INT_ST_PHY_FATAL register does not clear the interrupt pin.
| Name: | CSI_INT_ST_PHY_FATAL |
| Offset: | 0xE0 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PHY_ERRSOTSYNCHS_3 | PHY_ERRSOTSYNCHS_2 | PHY_ERRSOTSYNCHS_1 | PHY_ERRSOTSYNCHS_0 | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – PHY_ERRSOTSYNCHS_3 Data Lane 3 Start Of Transmission Error Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No transmission error has occurred on data lane 3 since the last read of CSI_INT_ST_PHY_FATAL. |
| 1 | Transmission error has occurred on data lane 3 since the last read of CSI_INT_ST_PHY_FATAL. |
Bit 2 – PHY_ERRSOTSYNCHS_2 Data Lane 2 Start Of Transmission Error Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No transmission error has occurred on data lane 2 since the last read of CSI_INT_ST_PHY_FATAL. |
| 1 | Transmission error has occurred on data lane 2 since the last read of CSI_INT_ST_PHY_FATAL. |
Bit 1 – PHY_ERRSOTSYNCHS_1 Data Lane 1 Start Of Transmission Error Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No transmission error has occurred on data lane 1 since the last read of CSI_INT_ST_PHY_FATAL. |
| 1 | Transmission error has occurred on data lane 1 since the last read of CSI_INT_ST_PHY_FATAL. |
Bit 0 – PHY_ERRSOTSYNCHS_0 Data Lane 0 Start Of Transmission Error Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No transmission error has occurred on data lane 0 since the last read of CSI_INT_ST_PHY_FATAL. |
| 1 | Transmission error has occurred on data lane 0 since the last read of CSI_INT_ST_PHY_FATAL. |