Bits 29:24 – DI3_DT[5:0] Data Type for
Programmed Data Identifier 3
Bits 21:16 – DI2_DT[5:0] Data Type for
Programmed Data Identifier 2
Bits 13:8 – DI1_DT[5:0] Data Type for
Programmed Data Identifier 1
Bits 5:0 – DI0_DT[5:0] Data Type for Programmed
Data Identifier 0
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.