6.6.3 CSI Main Interrupt Status Register
The following configuration values are valid for all listed bit names of this register:
0: No event occurred in the corresponding register since the last CSI_INT_ST_MAIN read.
1: An event occurred in the corresponding register since the last CSI_INT_ST_MAIN read.
| Name: | CSI_INT_ST_MAIN |
| Offset: | 0xC |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| STATUS_INT_LINE | STATUS_INT_DPHY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATUS_INT_ECC_CORRECTED | STATUS_INT_DATA_ID | STATUS_INT_PLD_CRC_FATAL | STATUS_INT_CRC_FRAME_FATAL | STATUS_INT_SEQ_FRAME_FATAL | STATUS_INT_BNDRY_FRAME_FATAL | STATUS_INT_PKT_FATAL | STATUS_INT_PHY_FATAL | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |