6.6.30 CSI Boundary Frame Fatal Error Interrupt Force Register

Used for test purposes. Triggers CSI_INT_ST_FRAME_FATAL interrupt events individually, without the need to activate the conditions that trigger the interrupt sources.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: The interrupt source is forced.

Name: CSI_INT_FORCE_BNDRY_FRAME_FATAL
Offset: 0x288
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ERR_F_BNDRY_MATCH_VC15ERR_F_BNDRY_MATCH_VC14ERR_F_BNDRY_MATCH_VC13ERR_F_BNDRY_MATCH_VC12ERR_F_BNDRY_MATCH_VC11ERR_F_BNDRY_MATCH_VC10ERR_F_BNDRY_MATCH_VC9ERR_F_BNDRY_MATCH_VC8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ERR_F_BNDRY_MATCH_VC7ERR_F_BNDRY_MATCH_VC6ERR_F_BNDRY_MATCH_VC5ERR_F_BNDRY_MATCH_VC4ERR_F_BNDRY_MATCH_VC3ERR_F_BNDRY_MATCH_VC2ERR_F_BNDRY_MATCH_VC1ERR_F_BNDRY_MATCH_VC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – ERR_F_BNDRY_MATCH_VC15 Force Virtual Channel 15 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 14 – ERR_F_BNDRY_MATCH_VC14 Force Virtual Channel 14 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 13 – ERR_F_BNDRY_MATCH_VC13 Force Virtual Channel 13 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 12 – ERR_F_BNDRY_MATCH_VC12 Force Virtual Channel 12 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 11 – ERR_F_BNDRY_MATCH_VC11 Force Virtual Channel 11 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 10 – ERR_F_BNDRY_MATCH_VC10 Force Virtual Channel 10 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 9 – ERR_F_BNDRY_MATCH_VC9 Force Virtual Channel 9 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 8 – ERR_F_BNDRY_MATCH_VC8 Force Virtual Channel 8 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 7 – ERR_F_BNDRY_MATCH_VC7 Force Virtual Channel 7 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 6 – ERR_F_BNDRY_MATCH_VC6 Force Virtual Channel 6 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 5 – ERR_F_BNDRY_MATCH_VC5 Force Virtual Channel 5 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 4 – ERR_F_BNDRY_MATCH_VC4 Force Virtual Channel 4 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 3 – ERR_F_BNDRY_MATCH_VC3 Force Virtual Channel 3 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 2 – ERR_F_BNDRY_MATCH_VC2 Force Virtual Channel 2 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 1 – ERR_F_BNDRY_MATCH_VC1 Force Virtual Channel 1 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)

Bit 0 – ERR_F_BNDRY_MATCH_VC0 Force Virtual Channel 0 Error Matching Frame Start with Frame End Interrupt Error (cleared on read)