6.6.21 CSI Fatal Packet Force Interrupt Register

Used for test purposes. Triggers CSI_INT_ST_PKT_FATAL interrupt events individually without the need to activate the conditions that trigger the interrupt sources.

Name: CSI_INT_FORCE_PKT_FATAL
Offset: 0xF8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        FORCE_ERR_ECC_DOUBLE 
Access R/W 
Reset 0 

Bit 0 – FORCE_ERR_ECC_DOUBLE Force Header ECC Double Error Interrupt

ValueDescription
0No effect.
1The interrupt source is forced.