6.6.28 CSI Boundary Frame Fatal Error Interrupt Status Register

Interrupt sources related to frame construction. Packet discarded. Reading CSI_INT_ST_FRAME_FATAL does not clear the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: No event occurred since the last read of the register.

1: An event occurred since the last read of the register.

Name: CSI_INT_ST_BNDRY_FRAME_FATAL
Offset: 0x280
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ERR_F_BNDRY_MATCH_VC15ERR_F_BNDRY_MATCH_VC14ERR_F_BNDRY_MATCH_VC13ERR_F_BNDRY_MATCH_VC12ERR_F_BNDRY_MATCH_VC11ERR_F_BNDRY_MATCH_VC10ERR_F_BNDRY_MATCH_VC9ERR_F_BNDRY_MATCH_VC8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ERR_F_BNDRY_MATCH_VC7ERR_F_BNDRY_MATCH_VC6ERR_F_BNDRY_MATCH_VC5ERR_F_BNDRY_MATCH_VC4ERR_F_BNDRY_MATCH_VC3ERR_F_BNDRY_MATCH_VC2ERR_F_BNDRY_MATCH_VC1ERR_F_BNDRY_MATCH_VC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – ERR_F_BNDRY_MATCH_VC15 Error Matching Frame Start with Frame End for Virtual Channel 15 (cleared on read)

Bit 14 – ERR_F_BNDRY_MATCH_VC14 Error Matching Frame Start with Frame End for Virtual Channel 14 (cleared on read)

Bit 13 – ERR_F_BNDRY_MATCH_VC13 Error Matching Frame Start with Frame End for Virtual Channel 13 (cleared on read)

Bit 12 – ERR_F_BNDRY_MATCH_VC12 Error Matching Frame Start with Frame End for Virtual Channel 12 (cleared on read)

Bit 11 – ERR_F_BNDRY_MATCH_VC11 Error Matching Frame Start with Frame End for Virtual Channel 11 (cleared on read)

Bit 10 – ERR_F_BNDRY_MATCH_VC10 Error Matching Frame Start with Frame End for Virtual Channel 10 (cleared on read)

Bit 9 – ERR_F_BNDRY_MATCH_VC9 Error Matching Frame Start with Frame End for Virtual Channel 9 (cleared on read)

Bit 8 – ERR_F_BNDRY_MATCH_VC8 Error Matching Frame Start with Frame End for Virtual Channel 8 (cleared on read)

Bit 7 – ERR_F_BNDRY_MATCH_VC7 Error Matching Frame Start with Frame End for Virtual Channel 7 (cleared on read)

Bit 6 – ERR_F_BNDRY_MATCH_VC6 Error Matching Frame Start with Frame End for Virtual Channel 6 (cleared on read)

Bit 5 – ERR_F_BNDRY_MATCH_VC5 Error Matching Frame Start with Frame End for Virtual Channel 5 (cleared on read)

Bit 4 – ERR_F_BNDRY_MATCH_VC4 Error Matching Frame Start with Frame End for Virtual Channel 4 (cleared on read)

Bit 3 – ERR_F_BNDRY_MATCH_VC3 Error Matching Frame Start with Frame End for Virtual Channel 3 (cleared on read)

Bit 2 – ERR_F_BNDRY_MATCH_VC2 Error Matching Frame Start with Frame End for Virtual Channel 2 (cleared on read)

Bit 1 – ERR_F_BNDRY_MATCH_VC1 Error Matching Frame Start with Frame End for Virtual Channel 1 (cleared on read)

Bit 0 – ERR_F_BNDRY_MATCH_VC0 Error Matching Frame Start with Frame End for Virtual Channel 0 (cleared on read)