The interrupt mask for CSI_INT_ST_FRAME_FATAL controls which interrupt status bits
trigger the interrupt pin.
The following configuration values are valid for all listed bit names of this
register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name:
CSI_INT_MSK_BNDRY_FRAME_FATAL
Offset:
0x284
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
ERR_F_BNDRY_MATCH_VC15
ERR_F_BNDRY_MATCH_VC14
ERR_F_BNDRY_MATCH_VC13
ERR_F_BNDRY_MATCH_VC12
ERR_F_BNDRY_MATCH_VC11
ERR_F_BNDRY_MATCH_VC10
ERR_F_BNDRY_MATCH_VC9
ERR_F_BNDRY_MATCH_VC8
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ERR_F_BNDRY_MATCH_VC7
ERR_F_BNDRY_MATCH_VC6
ERR_F_BNDRY_MATCH_VC5
ERR_F_BNDRY_MATCH_VC4
ERR_F_BNDRY_MATCH_VC3
ERR_F_BNDRY_MATCH_VC2
ERR_F_BNDRY_MATCH_VC1
ERR_F_BNDRY_MATCH_VC0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 15 – ERR_F_BNDRY_MATCH_VC15 Virtual Channel 15 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 14 – ERR_F_BNDRY_MATCH_VC14 Virtual Channel 14 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 13 – ERR_F_BNDRY_MATCH_VC13 Virtual Channel 13 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 12 – ERR_F_BNDRY_MATCH_VC12 Virtual Channel 12 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 11 – ERR_F_BNDRY_MATCH_VC11 Virtual Channel 11 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 10 – ERR_F_BNDRY_MATCH_VC10 Virtual Channel 10 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 9 – ERR_F_BNDRY_MATCH_VC9 Virtual Channel 9 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 8 – ERR_F_BNDRY_MATCH_VC8 Virtual Channel 8 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 7 – ERR_F_BNDRY_MATCH_VC7 Virtual Channel 7 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 6 – ERR_F_BNDRY_MATCH_VC6 Virtual Channel 6 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 5 – ERR_F_BNDRY_MATCH_VC5 Virtual Channel 5 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 4 – ERR_F_BNDRY_MATCH_VC4 Virtual Channel 4 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 3 – ERR_F_BNDRY_MATCH_VC3 Virtual Channel 3 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 2 – ERR_F_BNDRY_MATCH_VC2 Virtual Channel 2 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 1 – ERR_F_BNDRY_MATCH_VC1 Virtual Channel 1 Error Matching Frame Start with Frame End
Interrupt Mask (cleared on read)
Bit 0 – ERR_F_BNDRY_MATCH_VC0 Virtual Channel 0 Error
Matching Frame Start with Frame End Interrupt Mask (cleared on
read)
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.