44.12.1.1 Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on Xin.
| Symbol | Parameter | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|
| FXin | Xin clock frequency | - | - | 24 | MHz |
| DCXin(1) | Xin clock duty cycle | 40 | 50 | 60 | % |
Note: These values are based on simulation. They are not covered
by production test limits or characterization.