44.12.2.1 Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on Xin32 pin.
| Symbol | Parameter | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| fCPXIN32 | Xin32 clock frequency | - | 32.768 | 1000 | kHz |
| DCxin | Xin32 clock duty cycle | 40 | 50 | 60 | % |
Note: These values are based on simulation. They are not covered
by production test limits or characterization.