50.12.27 SDMMC Normal Interrupt Signal Enable Register (SD_SDIO)
Name: | SDMMC_NISIER (SD_SDIO) |
Offset: | 0x38 |
Reset: | 0x0000 |
Property: | Read/Write |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CINT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CREM | CINS | BRDRDY | BWRRDY | DMAINT | BLKGE | TRFC | CMDC | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 8 – CINT Card Interrupt Signal Enable
0 (MASKED): No interrupt is generated when the CINT status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the CINT status rises in SDMMC_NISTR.
Bit 7 – CREM Card Removal Signal Enable
0 (MASKED): No interrupt is generated when the CREM status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the CREM status rises in SDMMC_NISTR.
Bit 6 – CINS Card Insertion Signal Enable
0 (MASKED): No interrupt is generated when the CINS status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the CINS status rises in SDMMC_NISTR.
Bit 5 – BRDRDY Buffer Read Ready Signal Enable
0 (MASKED): No interrupt is generated when the BRDRDY status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the BRDRDY status rises in SDMMC_NISTR.
Bit 4 – BWRRDY Buffer Write Ready Signal Enable
0 (MASKED): No interrupt is generated when the BWRRDY status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the BWRRDY status rises in SDMMC_NISTR.
Bit 3 – DMAINT DMA Interrupt Signal Enable
0 (MASKED): No interrupt is generated when the DMAINT status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the DMAINT status rises in SDMMC_NISTR.
Bit 2 – BLKGE Block Gap Event Signal Enable
0 (MASKED): No interrupt is generated when the BLKGE status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the BLKGE status rises in SDMMC_NISTR.
Bit 1 – TRFC Transfer Complete Signal Enable
0 (MASKED): No interrupt is generated when the TRFC status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the TRFC status rises in SDMMC_NISTR.
Bit 0 – CMDC Command Complete Signal Enable
0 (MASKED): No interrupt is generated when the CMDC status rises in SDMMC_NISTR.
1 (ENABLED): An interrupt is generated when the CMDC status rises in SDMMC_NISTR.