4.1.1 Supported I/O Features

The following table lists the I/O features supported on HSIO and GPIO.

Table 4-1. Supported I/O Features
I/O FeatureHSIOGPIOAdditional Information
Programmable ON/OFF clampYes
Hot-plugYes
Cold sparingYesYes
True differential output driverYes
Programmable ON/OFF 100Ω differential terminationYes
PVT-compensated output driveYesYes
Programmable slew controlYes
PVT compensated slew controlYes
Programmable input hysteresisYesYes
Mobile Industry Processor Interface (MIPI) (input)YesHigh-speed and low-power
MIPI (output)YesHigh-speed
Note: HSIO is pseudo-cold spare, that is, it requires the spare device to have its HSIO VDDI banks powered up to prevent I/O leakage through the ESD diodes.