29.7 Register Summary
Important:
For SAM
L11, the EIC register
map is automatically duplicated in a Secure and Non-Secure alias:
- The Non-Secure alias is at the peripheral base address
- The Secure alias is located at the peripheral base address + 0x200
Refer to Mix-Secure Peripherals for more information on register access rights
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | CKSEL | ENABLE | SWRST | |||||
| 0x01 | NMICTRL | 7:0 | NMIASYNCH | NMIFILTEN | NMISENSE[2:0] | |||||
| 0x02 | NMIFLAG | 7:0 | NMI | |||||||
0x03 | Reserved | |||||||||
| 0x04 | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | EVCTRL | 7:0 | EXTINTEO[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | INTENCLR | 7:0 | EXTINT[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | NSCHK | |||||||||
| 0x10 | INTENSET | 7:0 | EXTINT[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | NSCHK | |||||||||
| 0x14 | INTFLAG | 7:0 | EXTINT[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | NSCHK | |||||||||
| 0x18 | ASYNCH | 7:0 | ASYNCH[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x1C | CONFIG | 7:0 | FILTEN1 | SENSE1[2:0] | FILTEN0 | SENSE0[2:0] | ||||
| 15:8 | FILTEN3 | SENSE3[2:0] | FILTEN2 | SENSE2[2:0] | ||||||
| 23:16 | FILTEN5 | SENSE5[2:0] | FILTEN4 | SENSE4[2:0] | ||||||
| 31:24 | FILTEN7 | SENSE7[2:0] | FILTEN6 | SENSE6[2:0] | ||||||
0x20 ... 0x2F | Reserved | |||||||||
| 0x30 | DEBOUNCEN | 7:0 | DEBOUNCEN[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x34 | DPRESCALER | 7:0 | STATES | PRESCALER[2:0] | ||||||
| 15:8 | ||||||||||
| 23:16 | TICKON | |||||||||
| 31:24 | ||||||||||
| 0x38 | PINSTATE | 7:0 | PINSTATE[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x3C | NSCHK | 7:0 | EXTINT[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | NMI | |||||||||
| 0x40 | NONSEC | 7:0 | EXTINT[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | NMI | |||||||||