30.8.5 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Mix-Secure |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||||
| Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – NSCHK Non-secure Check Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the NSCHK interrupt enable.
This bit will read as the current value of the NSCHK interrupt enable.
Bit 4 – KEYE Key Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the KEYE interrupt enable.
This bit will read as the current value of the KEYE interrupt enable.
Bit 3 – NVME NVM internal Error Interrupt Clear
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the NVME interrupt enable.
This bit will read as the current value of the NVME interrupt enable.
Bit 2 – LOCKE Lock Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the LOCKE interrupt enable.
This bit will read as the current value of the LOCKE interrupt enable.
Bit 1 – PROGE Programming Error Interrupt Clear
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the PROGE interrupt enable.
This bit will read as the current value of the PROGE interrupt enable.
Bit 0 – DONE NVM Done Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the DONE interrupt enable.
This bit will read as the current value of the DONE interrupt enable.