30.8.15 Secure Boot Configuration
| Name: | SCFGB |
| Offset: | 0x38 |
| Reset: | 'x' initially determined from NVM Boot Configuration Row (BOCOR) after Reset. |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BCWEN | BCREN | ||||||||
| Access | R/-/R | R/-/R | |||||||
| Reset | x | x |
Bit 1 – BCWEN Boot Configuration Row Write Enable
| Value | Description |
|---|---|
| 0 | BOCOR is not writable. |
| 1 | BOCOR is writable. |
Bit 0 – BCREN Boot Configuration Row Read Enable
| Value | Description |
|---|---|
| 0 | BOCOR is not readable. |
| 1 | BOCOR is readable. |