31.8.8 Permutation Write
| Name: | PERMW |
| Offset: | 0x010 |
| Reset: | 0x00 |
| Property: | PAC Write-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATA[2:0] | |||||||||
| Access | W | W | W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – DATA[2:0] Permutation Write Data
Data is the input value for the scrambler permutation function:
PERMR.DATA = Permutate(PERMW.DATA, DSCC.DSCKEY)
These bits will always return zero when read.