31.8.9 Permutation Read
| Name: | PERMR |
| Offset: | 0x011 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATA[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – DATA[2:0] Permutation Write Data
Data is the input value for the scrambler permutation function:
PERMR.DATA = Permutate(PERMW.DATA, DSCC.DSCKEY)