13.5.3 PMD2
PMD Control Register 2
| Name: | PMD2 |
| Address: | 0x798 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCO1MD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 7 – NCO1MD Disable Numerically Control Oscillator bit
| Value | Description |
|---|---|
1 |
NCO1 module disabled |
0 |
NCO1 module enabled |