13.5.6 PMD5
| Name: | PMD5 |
| Address: | 0x79B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CWG3MD | CWG2MD | CWG1MD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – CWG3MD Disable CWG3 bit
| Value | Description |
|---|---|
1 |
CWG3 module disabled |
0 |
CWG3 module enabled |
Bit 6 – CWG2MD Disable CWG2 bit
| Value | Description |
|---|---|
1 |
CWG2 module disabled |
0 |
CWG2 module enabled |
Bit 5 – CWG1MD Disable CWG1 bit
| Value | Description |
|---|---|
1 |
CWG1 module disabled |
0 |
CWG1 module enabled |