13.5.2 PMD1
| Name: | PMD1 |
| Address: | 0x797 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR6MD | TMR5MD | TMR4MD | TMR3MD | TMR2MD | TMR1MD | TMR0MD | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6 – TMRnMD Disable Timer n bit
| Value | Description |
|---|---|
1 |
TMRn module disabled |
0 |
TMRn module enabled |