Bits 5:0 – D1S[5:0] CLCx Data 1 Input
Selection bits
Table 17-2. CLC Data Input
Sources
D1S Value
CLC Input Source
D1S Value
CLC Input Source
111111 [63]
Reserved
011111 [31]
DSM1_out
111110 [62]
Reserved
011110 [30]
IOC_flag
111101 [61]
Reserved
011101 [29]
ZCD_out
111100 [60]
Reserved
011100 [28]
C2_out
111011 [59]
Reserved
011011 [27]
C1_out
111010 [58]
Reserved
011010 [26]
NCO1_out
111001 [57]
Reserved
011001 [25]
PWM7_out
111000 [56]
Reserved
011000 [24]
PWM6 _out
110111 [55]
Reserved
010111 [23]
CCP4_out
110110 [54]
Reserved
010110 [22]
CCP3_out
110101 [53]
Reserved
010101 [21]
CCP2_out
110100 [52]
Reserved
010100 [20]
CCP1_out
110011 [51]
EUSART2_CK_out
010011 [19]
SMT1_overflow
110010 [50]
EUSART2_DT_out
010010 [18]
TMR6 _out
110001 [49]
CCP5_out
010001 [17]
TMR5 _overflow
110000 [48]
SMT2_overflow
010000 [16]
TMR4_out
101111 [47]
CWG3B_out
001111 [15]
TMR3 _overflow
101110 [46]
CWG3A_out
001110 [14]
TMR2_out
101101 [45]
CWG2B_out test
001101 [13]
TMR1_overflow
101100 [44]
CWG2A_out
001100 [12]
TMR0_overflow
101011 [43]
CWG1B_out
001011 [11]
CLKR_out
101010 [42]
CWG1A_out
001010 [10]
FRC
101001 [41]
MSSP2_clk_out
001001 [9]
SOSC
101000 [40]
MSSP2_data_out
001000 [8]
MFINTOSC (32 kHz)
100111 [39]
MSSP1_clk_out
000111 [7]
MFINTOSC (500 kHz)
100110 [38]
MSSP1_data_out
000110 [6]
LFINTOSC
100101 [37]
EUSART1_CK_out
000101 [5]
HFINTOSC (32 MHz)
100100 [36]
EUSART1_DT_out
000100 [4]
FOSC
100011 [35]
CLC4_out
000011 [3]
CLCIN3PPS
100010 [34]
CLC3_out
000010 [2]
CLCIN2PPS
100001 [33]
CLC2_out
000001 [1]
CLCIN1PPS
100000 [32]
CLC1_out
000000 [0]
CLCIN0PPS
Reset States:
POR/BOR = xxxxxx
All Other Resets = uuuuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.