Note: The individual
bytes in this multibyte register can be accessed with the following register names:
SMTxPRU: Accesses the upper byte
PR[23:16]
SMTxPRH: Accesses the high byte
PR[15:8]
SMTxPRL: Accesses the low byte
PR[7:0]
Name:
SMTxPR
Address:
0x495,0x515
Bit
23
22
21
20
19
18
17
16
PR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
15
14
13
12
11
10
9
8
PR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
7
6
5
4
3
2
1
0
PR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bits 23:0 – PR[23:0] The SMTxTMR value at
which SMTxTMR resets to zero
The individual
bytes in this multibyte register can be accessed with the following register names:
SMTxPRU: Accesses the upper byte
PR[23:16]
SMTxPRH: Accesses the high byte
PR[15:8]
SMTxPRL: Accesses the low byte
PR[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.