21.3.6 SMTxCON1
SMT Control Register 1
| Name: | SMTxCON1 |
| Address: | 0x499,0x519 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GO | REPEAT | MODE[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – GO SMT GO Data Acquisition bit
| Value | Description |
|---|---|
1 |
Incrementing, acquiring data is enabled |
0 |
Incrementing, acquiring data is disabled |
Bit 6 – REPEAT SMT Repeat Acquisition Enable bit
| Value | Description |
|---|---|
1 |
Repeat Data Acquisition mode is enabled |
0 |
Single Acquisition mode is enabled |
Bits 3:0 – MODE[3:0] SMT Operation Mode Select bits
| Value | Description |
|---|---|
1111 |
Reserved |
1110 |
Reserved |
1101 |
Reserved |
1100 |
Reserved |
1011 |
Reserved |
1010 |
Windowed counter |
1001 |
Gated counter |
1000 |
Counter |
0111 |
Capture |
0110 |
Time of flight |
0101 |
Gated windowed measurement |
0100 |
Windowed measurement |
0011 |
High and low time measurement |
0010 |
Period and duty cycle acquisition |
0001 |
Gated Timer |
0000 |
Timer |