5.10.4 PCLATH_SHAD
Shadow of Program Counter Latches.
Write Buffer for the upper 7 bits of the Program Counter
| Name: | PCLATH_SHAD |
| Address: | 0x1FE7 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCLATH[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | x | x | x | ||
Bits 6:0 – PCLATH[6:0] High PC Latch Register
| Reset States: |
|