5.10.1 STATUS_SHAD
Note:
- For
Borrow, the polarity is reversed. A subtraction is
executed by adding the two’s complement of the second operand. For Rotate
(
RRCF,RLCF) instructions, this bit is loaded with either the high or low-order bit of the Source register.
| Name: | STATUS_SHAD |
| Address: | 0x1FE4 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TO | PD | Z | DC | C | |||||
| Access | RO | RO | R/W | R/W | R/W | ||||
| Reset | x | x | x | x | x |
Bit 4 – TO Time-Out bit
| Reset States: |
|
| Value | Description |
|---|---|
1 |
Set at
power-up or by execution of CLRWDT or SLEEP
instruction |
0 |
A WDT Time-out occurred |
Bit 3 – PD Power-Down bit
| Reset States: |
|
| Value | Description |
|---|---|
1 |
Set at
power-up or by execution of CLRWDT
instruction |
0 |
Cleared by
execution of the SLEEP instruction |
Bit 2 – Z Zero bit
| Reset States: |
|
| Value | Description |
|---|---|
1 |
The result of an arithmetic or logic operation is zero |
0 |
The result of an arithmetic or logic operation is not zero |
Bit 1 – DC Digit Carry/Borrow bit(1)
ADDWF, ADDLW, SUBLW,
SUBWF instructions| Reset States: |
|
| Value | Description |
|---|---|
1 |
A carry-out from the 4th low-order bit of the result occurred |
0 |
No carry-out from the 4th low-order bit of the result |
Bit 0 – C Carry/Borrow bit(1)
ADDWF,
ADDLW, SUBLW, SUBWF
instructions| Reset States: |
|
| Value | Description |
|---|---|
1 |
A carry-out from the Most Significant bit of the result occurred |
0 |
No carry-out from the Most Significant bit of the result occurred |