6.4.8 Write Verify
It is considered good programming practice to verify that program memory writes agree with the intended value. Since program memory is stored as a full row then the stored program memory contents are compared with the intended data stored in RAM after the last write is complete.
![](GUID-16EB7402-1749-4414-82FC-5E7433C83399-low.png)
Note: