5.8.7 BSR
The BSR indicates the data memory bank by writing the bank number into the register. All data memory can be accessed directly via instructions, or indirectly via FSRs.
| Name: | BSR |
| Address: | 0x08 + n*0x80 [n=0..63] |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BSR[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||