5.8.9 PCLATH
Program Counter Latches.
Write Buffer for the upper 7 bits of the Program Counter
| Name: | PCLATH |
| Address: | 0x0A + n*0x80 [n=0..63] |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCLATH[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Program Counter Latches.
Write Buffer for the upper 7 bits of the Program Counter
| Name: | PCLATH |
| Address: | 0x0A + n*0x80 [n=0..63] |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCLATH[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.