10.10 Start-up Sequence
Upon the release of a POR or BOR, the following must occur before the device will begin executing:
- Power-up Timer runs to completion (if enabled).
- Oscillator start-up timer runs to completion (if required for selected oscillator source).
- MCLR must be released (if enabled).
The total time-out will vary based on oscillator configuration and Power-up Timer configuration.
The Power-up Timer and oscillator start-up timer run independently of MCLR Reset. If MCLR is kept low long enough, the Power-up Timer and oscillator Start-up Timer will expire. Upon bringing MCLR high, the device will begin execution after ten FOSC cycles (see Figure 10-4). This is useful for testing purposes or for synchronizing more than one device operating in parallel.
![](GUID-FC41C37E-FF33-4908-A5C9-456CEF12D23F-low.png)