10.9 Power-up Timer (PWRT)

The Power-up Timer provides a nominal 64 ms time-out on POR or Brown-out Reset. The device is held in Reset as long as PWRT is active. The PWRT delay allows additional time for the VDD to rise to an acceptable level.

The Power-up Timer is controlled by the PWRTS bit field of the Configuration Word 2.

The Power-up Timer starts after the release of the POR and BOR.

For additional information, refer to AN607, “Power-up Trouble Shooting” (DS00000607).