10.2 Brown-out Reset (BOR)

The BOR circuit holds the device in Reset when VDD reaches a selectable minimum level. Between the POR and BOR, complete voltage range coverage for execution protection can be implemented.

The Brown-out Reset module has four operating modes controlled by the BOREN[1:0] bits in Configuration Word 2. The four operating modes are:

  • BOR is always ON
  • BOR is OFF when in Sleep
  • BOR is controlled by software
  • BOR is always OFF

Refer to BOR Operating Conditions for more information.

The Brown-out Reset voltage level is selectable by configuring the BORV[1:0] bits in Configuration Word 2.

A VDD noise rejection filter prevents the BOR from triggering on small events. If VDD falls below VBOR for a duration greater than parameter TBORDC, the device will reset and the BOR bit in the PCON0 register will be cleared, indicating the Brown-out Reset condition occurred. For more details, see the “Brown-out Situations” figure in the “BOR Controlled by Software” section.