2.7.7 Generate Bitstream
(Ask a Question)To generate the programming bitstream:
Double-click Generate Bitstream on the Design Flow tab. When the bitstream is generated, a green tick mark appears next to Generate Bitstream.
To generate the programming bitstream:
Double-click Generate Bitstream on the Design Flow tab. When the bitstream is generated, a green tick mark appears next to Generate Bitstream.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.