2.3 Instantiating IP Cores in SmartDesign
(Ask a Question)When an IP core is dragged from the Catalog to SmartDesign, Libero prompts you to name the component, and if applicable, to configure the IP core. After the core is configured, Libero generates the component for that core and instantiates it in SmartDesign.