2.7.9 Generate SPI Flash Image
(Ask a Question)To generate the SPI flash image, perform the following step:
Double-click Generate SPI Flash Image on the Design Flow tab. When the SPI file image is successfully generated, a green tick mark appears next to Generate SPI Flash Image.