3.1.2 Metrology Feature Control Register
The metrology feature control register contains the main control bits for overall metrology feature
| Name: | FEATURE_CTRL |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IN_HARM_DIS | VC_HARM_DIS | IC_HARM_DIS | VB_HARM_DIS | IB_HARM_DIS | VA_HARM_DIS | IA_HARM_DIS | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CREEP_S_EN | CREEP_P_EN | CREEP_Q_EN | CREEP_I_EN | V_MAX_RESET | I_MAX_RESET | SWAP_B_and_C | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MAX_INT_SELECT | NEUTRAL_DIS | PHASE_C_EN | PHASE_B_EN | PHASE_A_EN | |||||
| Access | R/W | R/W | RW | RW | RW | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RZC_THRESH_DIS | SYNCH[1:0] | RZC_DIR | RZC_CHAN_SELECT[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 30 – IN_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel IN (neutral current) is enabled. |
| 1 | Harmonic computation for channel IN (neutral current) is disabled. |
Bit 29 – VC_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel VC (phase C voltage) is enabled. |
| 1 | Harmonic computation for channel VC (phase C voltage) is disabled. |
Bit 28 – IC_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel IC (phase C current) is enabled. |
| 1 | Harmonic computation for channel IC (phase C current) is disabled. |
Bit 27 – VB_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel VB (phase B voltage) is enabled. |
| 1 | Harmonic computation for channel VB (phase B voltage) is disabled. |
Bit 26 – IB_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel IB (phase B current) is enabled. |
| 1 | Harmonic computation for channel IB (phase B current) is disabled. |
Bit 25 – VA_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel VA (phase A voltage) is enabled. |
| 1 | Harmonic computation for channel VA (phase A voltage) is disabled. |
Bit 24 – IA_HARM_DIS
| Value | Description |
|---|---|
| 0 | Harmonic computation for channel IA (phase A current) is enabled. |
| 1 | Harmonic computation for channel IA (phase A current) is disabled. |
Bit 23 – CREEP_S_EN Apparent Power Creep Threshold Feature Enable
Used to enable/disable metrology creep function of apparent power pulse generation and any associated ACC_Tx total energy pulse value accumulators. Refer to CREEP_THRESHOLD_S for more information.
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Disable apparent power creep threshold feature. |
| 1 | ENABLED | Enable apparent power creep threshold feature. |
Bit 22 – CREEP_P_EN Active Power Creep Threshold Feature Enable
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Disable active power creep threshold feature. |
| 1 | ENABLED | Enable active power creep threshold feature. |
Bit 21 – CREEP_Q_EN Reactive Power Creep Threshold Feature Enable
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Disable reactive power creep threshold feature. |
| 1 | ENABLED | Enable reactive power creep threshold feature. |
Bit 20 – CREEP_I_EN Current Creep Threshold Feature Enable
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Disable current creep threshold feature. |
| 1 | ENABLED | Enable current creep threshold feature. |
Bit 18 – V_MAX_RESET Reset All V_x_MAX values in Metrology Status Registers
| Value | Description |
|---|---|
| 1 | Reset all V_x_MAX values in Metrology Status Registers. |
Bit 17 – I_MAX_RESET Reset All I_x_MAX values in Metrology Status Registers
| Value | Description |
|---|---|
| 1 | Reset all I_x_MAX values in Metrology Status Registers. |
Bit 16 – SWAP_B_and_C Swap I2/V2 to DSP processing channels I_V/V_C and vice versa.
Applies for polyphase processing. Allows Δ-Y transformation when using 2-element ATSense203 metering.
If enabled, channel swap is performed before DSP channel calibration factors are applied.
| Value | Description |
|---|---|
| 0 | DSP input mapping: I2/V2 mapped I_B/V_B; I3/V3 mapped I_C/V_C (default). |
| 1 | DSP input mapping: I2/V2 mapped I_C/V_C; I3/V3 mapped I_B/V_B. |
Bit 12 – MAX_INT_SELECT Max Integration Period Select.
| Value | Description |
|---|---|
| 0 | Metrology DSP will integrate for an integral number of cycles closest to 1 second. Due to line frequency drift, the integration period may be slightly longer or shorter than 1 sec, bounded approximately by [0.99, 1.01] sec. |
| 1 | Metrology DSP will integrate for an integral number of cycles no greater than 1 second. Due to line frequency drift, the integration period will always be ≤ 1 sec, bounded by approximately by [0.98, 1.00] sec. |
Bit 11 – NEUTRAL_DIS Disable neutral measurement.
| Value | Description |
|---|---|
| 0 | Neutral measurement is disabled, and the shared channel is continuously acquiring temperature readings. |
| 1 | Neutral and temperature measurements are acquired using the shared channel. |
Bits 8, 9, 10 – PHASE_x_EN Enable Phase x (x = A, B or C).
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Disable phase |
| 1 | ENABLED | Enable phase |
Bit 7 – RZC_THRESH_DIS Raw Zero-Crossing Threshold Disable.
| Value | Description |
|---|---|
| 0 | Threshold set to the average value computed in the last integration period. |
| 1 | Threshold set to 0. |
Bits 5:4 – SYNCH[1:0] Dominant Voltage Channel Selection
The energy integration period is determined by counting zero-crossings of a narrow-band filtered version of the dominant voltage phase. SYNCH is used to allow the metrology module to dynamically determine which voltage phase is the dominant voltage phase or to statically choose one particular phase for zero-crossing counting. In all cases of active phase cycle counting, measurement quantities are integrated over M-number of (negative-to-positive) zero-crossings. We recommend the sync phase is appointed, especially for a single phase application.
| Value | Description |
|---|---|
| 0x0 | Measurement interval based on dominant phase, determined dynamically. |
| 0x1 | Measurement interval based on phase-A. |
| 0x2 | Measurement interval based on phase-B. |
| 0x3 | Measurement interval based on phase-C. |
Bit 3 – RZC_DIR Raw Zero-Crossing Direction Selection
| Value | Name | Description |
|---|---|---|
| 0 | POSITIVE | Positive-going raw zero-crossings selected. |
| 1 | NEGATIVE | Negative-going raw zero-crossings selected. |
Bits 2:0 – RZC_CHAN_SELECT[2:0] Raw Zero-Crossing Channel Select and Enable
| Value | Description |
|---|---|
| 0x0 | Raw Zero-Crossing detection is disabled. |
| 0x1 | Raw Zero-Crossing detection based on input voltage channel V1. |
| 0x3 | Raw Zero-Crossing detection based on input voltage channel V2. |
| 0x5 | Raw Zero-Crossing detection based on input voltage channel V3. |