This entry is used as the starting address of the waveform capture buffer and is
interpreted as a pointer to a 32-bit unsigned integer.
The capture address must be set at least one sample period (250 µs) prior to enabling
capture to ensure proper registration of the address.
Name:
CAPTURE_ADDR
Property:
Read-Write
Bit
31
30
29
28
27
26
25
24
CAPTURE_ADDR[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
CAPTURE_ADDR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
CAPTURE_ADDR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CAPTURE_ADDR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – CAPTURE_ADDR[31:0] (uQ32.0)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.